Frost & Sullivan 2017 Global Network Packet Brokers Market Leadership Award

Recognized as Leader for Network Packet Brokers

Network Packet Broker (NPB) solutions secured the 2017 Global Market Leadership Award from Frost and Sullivan through continuous focus on excellence in security, network monitoring, and performance.

Frost and Sullivan’s award recognizes our leadership in demonstrating and delivering superior value to customers along with establishing differentiated competitive positioning to build a strong brand.

By providing high performance and superior visibility into the network, without any loss of data capture, our NPBs have achieved such brand recognition in the end-to-end monitoring market that they are considered a one-stop-shop solution for service providers and enterprises.

Frost & Sullivan 2017 Global Network Packet Brokers Market Leadership Award
Running shoes

Designed for Performance

While your Network Packet Broker (NPB) was likely designed specifically to aggregate, filter, and otherwise process packets, it was architected decades ago based on off-the-shelf hardware and CPU. When it comes to handling the exponential growth in data plus performing intensive data processing, the answer as to whether your NPB can handle the pressure is probably not.

Old architectures just cannot keep up unless they were designed explicitly with this in mind. Only one NPB provider did that. Keysight.

The Difference of Hardware Accelerators

Keysight's family of NPBs has likewise been around for over a decade but was architected based on high-performance hardware purpose-built for processing packets.

Using a Field Programmable Gate Array, or FPGA, provides for a dedicated hardware accelerator chip to process packets at a line rate with absolutely NO packet loss even at today’s scale.

Field Programmable Gate Arrays
Maximize Your Visibility Performance Shield

Get the Performance You Deserve

We are ready to show you why performance matters. Call us to investigate whether a side-by-side comparison makes sense.

Find out how well Keysight NPBs handle pressure