Applications and Security

Ixia's Application-focused family of load modules delivers the industry's most scalable solution for testing converged multi-play services, application delivery, and network security platforms for both wired and wireless networks.

100GE/25GE

CloudStorm 25GE

Cloud-scale application delivery & network security test platform

PerfectStorm 100GE 1-Port

Real-world, high stress testing for 100GE networks and devices with support for 40GE/10GE fan-out ports
40GE/10GE

PerfectStorm ONE 10/40GE

Enterprise ready portable form factor appliance for testing with 80Gbps of application traffic with 2 40GE QSFP+ ports or 8 10GE SFP+ fan-out ports
10GE/1GE

PerfectStorm 10/1GE

Real-world, high-stress testing for IT infrastructures with 80Gbps of application traffic

PerfectStorm ONE 1/10GE

Enterprise ready portable form factor appliance for real-world, high stress testing up to 80Gbps of application traffic.

Novus-NP 10G/1G/100M

High-density Dual-PHY tri-speed solution for ultra-high-scale and performance testing with 40Gbps of application traffic

Xcellon-Ultra NP

Real-world, high-stress testing for IT infrastructures with 10Gbps of application traffic
Network Infrastructure

Ixia's routing, MPLS, and data center focused family of load modules delivers the industry's highest density and performance Ethernet IP test solutions with industry's first at 1G, 10G, 25G, 40G, 50G, 100G, and 400G speeds.

>10GE/1GE

Novus 5-Speed 10G/5G/2.5G/1G/100M

Industry’s only and highest-density Dual-PHY 5-speed 10G/5G/2.5G/1G/100M solution for ultra-high-scale and performance testing, plus reduced models for packet-blasting

Novus 3-Speed 10G/1G/100M

Industry’s only and highest-density Dual-PHY 3-speed 10G/1G/100M solution for ultra-high-scale and performance testing

Xcellon-Flex 10GE

Accelerated performance and full emulation models for high density benchmark and protocol testing

Mobility

Ixia’s mobility focused family of load modules helps mobile operators and equipment manufacturers test and validate complex wireless networks and WiFi components to ensure greater end-to-end service quality.

LTE

PerfectStorm 10/1GE

Real-world, high-stress testing for IT infrastructures with 80Gbps of application traffic

PerfectStorm ONE 1/10GE

Enterprise ready portable form factor appliance for real-world, high stress testing up to 80Gbps of application traffic.

Xcellon-Ultra NP

Real-world, high-stress testing for IT infrastructures with 10Gbps of application traffic
Wi-Fi 11ac

Network Impairment Emulators

Network emulators precisely emulate real-world network impairment conditions.
Products

Network Emulator II

Precision test instrument for 10GE, 1GE, and 100MbE Ethernet impairment that enables IT to accurately emulate network conditions that occur over live production LAN/WAN networks

100GE Hybrid Network Emulator

Precision test instrument for 100GE impairment solution that enables emulation of network conditions that occur over live production networks

Chassis

Ixia chassis are flexible platforms that deliver the most comprehensive solutions for performance, functional, conformance, and security testing of network equipment and applications.

Chassis
Timing Systems

Application Controller

Powerful server platform to centralize hosting of Ixia application software.

Products