Specifications

Operating Specifications:
Operating Temperature:
0C to 40C
Storage Temperature: -10C to 70C
Relative Humidity: 10% min, 95% max, non-condensing

Mechanical Specifications:
Dimensions: 1.75" high x 27" deep x 19" wide
Input Power:
AC Input: 100-240V, 1.45A, 47-63Hz
DC Input: -48VDC nominal, -36 to -72VDC, 4.0A

Cable Interface:
Fiber Type:
Multimode:
Corning 50 or 62.5/125m, 850nm wavelength
Insertion Loss: Network Port: 1.25 dB, Monitoring Port: 1.25 dB
Singlemode: Corning 8.5/125m, 1310nm wavelength
Insertion Loss: Network Port: 1.25 dB, Monitoring Port: 1.25 dB
Copper Cable Type: 22-24 AWG unshielded twisted pair cable, CAT5/CAT5E
Link Distance Supported: 100 meters

Connectors:
Monitoring Ports: (16) RJ45 (copper) or (16) SFP (fiber)
Network Ports: (16) RJ45 (copper) or (16) Duplex LC (fiber)
Management Port: (1) RJ45 10/100/1000
Console (CLI) Port: (1) RJ45 RS232
Pin 1-3 – Not used
Pin 4 – Ground
Pin 5 – RXD
Pin 6 – TXD
Pin 7 – CTS
Pin 8 – RTS

Management:
CLI local or SSH remote, RADIUS, TACACS+, RMON

Certifications:
Safety: UL, CE EMC: FCC, VCCI, C-Tick Environmental: RoHS, WEEE
Fully IEEE 802.3 compliant

Part Number:

IBP-8000
IBP-8000-DC

Key Features
  • Offers high-availability (HA) configurations to support monitoring environments
  • Industry's fastest heartbeat to detect and react to failures faster and failover with less data loss
  • Available in "fail closed" mode for greater convenience with optional "fail open" mode
  • Accepts four hot-pluggable DBMs that can also be configured as an HA failover pair
  • Features a managed interface accessible through a secure, dedicated management port
  • Handles network traffic entirely in hardware, so data flowing through inline links can never be hacked or compromised
  • IFCCM - Compatible with Ixia's centralized iBypass switch management tool

A new level of high-density bypass switches

Problem: More appliances = more room for failure

To keep their networks secure, organizations are increasingly relying on inline monitoring appliances such as intrusion prevention systems (IPSs), Web application optimization devices, and firewalls. The more inline network security appliances you add, however, the more single points of failure you introduce to your network. That’s because if an appliance fails, traffic can no longer flow through that particular link. Bypass switches can help by providing a fail-safe path for network traffic when deployed inline with these monitoring appliances for high network resilience and availability.

Solution: Confidence in keeping network traffic flowing

A new level of high-density bypass switch available for inline network security appliances, Ixia’s iBypass HD stands out for a number of reasons. First, iBypass HD supports two to eight segments, with each segment operating independently to ensure link protection. You can connect and remove appliances without affecting traffic through the links or the performance of other segments.

A modular design ensures that the iBypass HD chassis can accept four hot-pluggable dual bypass modules (DBMs), each one providing two independent bypass switches for greater support and deployment flexibility. And, in the event of a tool failure, iBypass HD automatically switches to “bypass on” mode. This enables network traffic to continue flowing, sometimes configured to take an alternate path to route to backup monitoring tools like an IPS, for example.

The iBypass HD has an easy to use GUI which simplifies set up and simply displays the status of the multiple bypass switches:

iBypass HD Screen Shot

Key features include:

Preconfigured Heartbeats - Preconfigured to work with security tools through a single click, reducing setup times and eliminating potential errors during deployment. Ixia is the only bypass switch vendor with preset, integrated security tool heartbeats built into the user interface. The total number of heartbeat retries and their frequency can be fully configured.

High Density - High-density 1G bypass switch, supporting up to 8 x 1G bypass switches in 1U. This maximizes valuable data center real estate, reducing rack cost for large-scale deployments.

Link Fault Detect (LFD) - An option to mirror the status of network links across the device. Ensures that netwok link failures are readily detected by communications equipment connected to the iBypass HD.

Media Choice – Modular basis allows support of a mix of Copper, and Fiber (1Gbps) networks and tools.

RMON Statistics – For utilization, total bytes, total packets, jumbo packets and CRC errors.

SNMP – SNMP V1, V2 and V3 are supported to allow integration with 3rd party network management and ticketing systems.

TAP Mode – iBypass HD can operate each segment in tap mode – allowing the switch to passively monitor a network link without putting the security tool “Inline”.

TACACS+/Radius – Support for AAA servers for additional security.

Redundant or Active/Standby Tool Support - Manage multiple or redundant security tools in a single device, which is critical for more resilient architectures and required by many organizations.

Central Management Support—Ixia Fabric Controller Centralized Manager, the only central management tool for bypass switches, simplifies and speeds iBypass HD configuration and management of tens to hundreds of devices. This is a necessary requirement for any large-scale deployment and is available for all Ixia iBypass switches.