High-Availability Features

  • Redundant, hot-swappable power supply, fan, and line modules

  • 48V DC or Optional 120-240VAC power input

  • Front to back air flow

  • Redundant management ports

  • Craft interface for out-of-band

Performance

  • 1GE/10GE/40GE/100GE support

  • Non-blocking architecture; 3.84Tbps total bandwidth

  • Full line-rate across all ports with filtering enabled

  • Port reconfiguration with no performance impact

Port Flexibility & Features

  • Up to 384 10G ports available

  • Up to 288 1GE Copper (6x48 port SFP cards)

  • Up to 288 1GE (6x48 Port SFP cards)

  • Up to 288 10GE (6x48 Port SFP+ cards)

  • Up to 96 40GE (6x16 port QSFP cards)

  • Up to 384 10GE (6x16 port QSFP cards + Breakout Cables)

  • Ingress/egress port programmability

  • Software port licensing

  • Port tagging

  • Monitoring tool port load balancing (up to 32 ports)

  • PTP 1588 Time Stamping

  • Burst protection*

  • Double-Your-Ports for Advanced Ports

Management

  • SNMP v1, v2, v3 support

  • Local, RADIUS, and TACACS+ support (members and groups)

  • Granular access control

  • Event monitoring & logging

  • Syslog

  • IT automation control

  • Dual IP-based management ports (RJ45 – 10/100/1000)

Filtering

  • Centralized filter templates

  • Overlapping filter engine

  • Filter parameters (Layer 2-4)

  • MAC source/destination address

  • VLAN and Ether types

  • IP protocol and DSCP/TOS Source/destination IP (IPv4/6)

  • UDP, TCP ports

  • Packet de-duplication/trimming*

  • Protocol Stripping (GTP, MPLS, VxLAN, VLAN VNtag)*

Physical Specifications

Size and Weight

  • 7U high rack mountable enclosure

  • Dimensions: 12.25”Hx19”Wx28”D (inches)

  • Weight: 200.0 lbs (91 kg)

Power

Power AC
(Optional 1U Shelf)

  • Input AC Voltage: 90-240 VAC RMS auto-switching removable modules up to four pershelf and up to two shelves.

  • Frequency: 50-60Hz

  • Nominal power requirement: 6A @ 110 VAC, 600W each x 4

  • Maximum power requirement: 11A @ 110 VAC, 1200W

  • Heat/power dissipation for system with all 288 ports on the front panel at 100% traffic load: nominally 2500W/9000 BTU/hour

Power DC
(Standard)

  • Operating input voltage: -40 to -60 VDC

  • Nominal current: 40A @ -56 VDC, 2200W

  • Maximum operating input current: 100A @ 40 VDC, 4000W

  • Heat/power dissipation for system with all 288 ports on the front panel at 100% traffic load: nominally 2200W/9000 BTU/hour – maximum 4000W/ 17000BTU/hour

Environment Operating Specifications

Temperature

  • Operating: 5°C to 40°C

  • Short-term: -5°C to 55°C (not to exceed 96 consecutive hours)

  • Short-term with fan failure: -5°C to 40°C (not to exceed 96 hours)

Humidity

  • Operating: 5% to 85%, (non-condensing)

  • Short-term: 5% to 90% (non-condensing, not to exceed 96 hours)

* Requires optional Advanced Features ModuleRegulatory/Safety

Key Features
  • Can be configured within Ixia Fabric Controller for scale and easy management of multiple chassis
  • Features high density—up to 288 ports of 10GE, 96 ports of 40GE, or 72 ports of 100GE in 7U
  • Highest visibility intelligence capabilities in the market with 2.4Tbs in 12 ports
  • Delivers high performance—over 3.8Tb of backplane capacity for wire-speed performance in any configuration
  • Uses graphical user interface to easily configure ingress, dynamic and egress filtering rules
  • Introduces a scalable, modular architecture that grows with your needs and maximizes tool investments—able to distribute traffic to tools at line-rates different from your core network
  • Offers high availability with redundant power supplies, fans, line modules, and supervisors; also available in a single-supervisor version

RECOGNIZE MALWARE, BOTNET, EXPLOITS, HIJACKED IPS AND PHISHING ACTIVITY WITH THREAT INSIGHTS ALL ON YOUR VISION 7300

threat insights

A Flexible and Powerful Approach to Network Visibility

Problem: Cost-effective scalability

New applications, an upgraded network with a need to extend the life of expensive tools, the fear of looming security threats—these are just a few of the reasons why organizations seek complete and powerful network visibility. But as networks and their monitoring systems grow, so do data center–related expenses such as power and rack space. What’s more, adding disparate solutions to boost visibility can lead to a decentralized network monitoring system and prevent you from making the most of your investments in existing technologies.

NetTool Optimizer

Solution: Centralized control for improved ROI

The Ixia Vision 7300 chassis, part of the Vision family of Ixia's network packet brokers (NPBs), provides end-to-end network visibility to the tools that manage, analyze, and secure your physical and virtual networks. The Vision 7300 provides flexible and powerful functionality including traffic aggregation, filtering, secure socket layer (SSL) decryption with data masking, deduplication, and intelligent packet management with line-rate, zero-loss packet processing on networks up to 100 GE for both Layer 2–4 traffic, and Layer 7 application-level data. One of the most scalable network visibility frameworks in the industry, the Vision 7300 is able to expand as your network monitoring needs grow, and adapt as new applications are added or new security threats arise.

Because of this flexibility, the Vision 7300 integrates easily into any network or data-center environment, giving you centralized control of your network monitoring system in one simple, rack-mountable unit. Such control and simplicity deliver significant bottom-line benefits as well: the smaller data-center footprint consumes less rack space and reduces energy costs, and you realize a greater return on your investment in existing technologies. 

READ THE NET TOOL OPTIMIZER NEWSLETTER

Visibility Intelligence

Stack up Ixia’s leading visibility intelligence features to optimize your traffic analysis and security tool performance. Used with a network packet broker, virtual or cloud platform, the extensive set of intelligent features allows you to modify, mold and transport traffic specific to tool needs. Moreover, we provide industry-specific, specialized capabilities. Each feature is executed with a purpose-built design to ensure you get the best performance whether in a physical data-center or in the cloud. To learn more, click on each stack.

NetStack Icon

NETStack

Robust filtering, aggregation, replication, and more

  • Three stages of filtering (ingress, dynamic, and egress)
  • Dynamic filter compiler
  • Source port labeling (VLAN tagging & untagging)
  • Aggregation & replication
  • Load balancing
  • Double your Ports- DyP (Simplex)
PacketStack Icon

PacketStack

Intelligent packet filtering, manipulation, and transport

  • Deduplication
  • Header (protocol) stripping
  • Packet trimming
  • Timestamping
  • Data masking
  • GRE tunneling
  • Burst protection (deep packet buffering)
  • NetFlow generation
SecureStack Icon

SecureStack

Optimized handling for secure traffic

  • Passive SSL decryption
  • Threat insights
  • Data masking +
AppStack

AppStack

Context-aware, signature-based application layer filtering

  • Application identification
  • Geolocation & tagging
  • Optional RegEx filtering
  • IxFlow (NetFlow + metadata)
  • Packet capture
  • ATI subscription
  • Real-time dashboard
MobileStack_NONE

MobileStack capabilities are not available for this network packet broker or this platform at this time — visit the page to learn more.

MobileStack

Visibility intelligence tailored for the mobile carrier evolved packet core

  • GTP & SIP correlation
  • GTP & SIP load balancing
  • Subscriber filtering
  • Subscriber sampling
  • Subscriber whitelisting
  • Packet core filtering
TradeStack Icon

TradeStack capabilities are not available for this network packet broker or this platform at this time — visit the page to learn more.

TradeStack

Marked data feed monitoring

  • Gap detection
  • Feed and channel health
  • High-resolution traffic statistics
  • Microburst detection
  • Subscription for feed updates
  • Simplified feed management

FIPS 140-2 VALIDATED

Ixia Vision ONE and Vision 7303 packet brokers are FIPS 140‑2 validated.

View certification

Learn more about Ixia and FIPS 140-2