Column Control DTX

100GE High Density Advanced Packet Processor

Data Sheets

The Most Scalable Network Visibility  Solution in The Industry Just Got Better

As networks and monitoring systems grow, you need a visibility solution that lets you scale when you upgrade, expand or add tools.  The 12-port multi-speed 100GE line card for use with the Vision 7300/7303 Chassis family gives you the ultimate in expandability and flexibility.

 

Highlights:

• Boost your Vision 7300 with the High Density 100GE line card

• Industry’s only solution with multi-speed capable architecture

• Suitable for scale out data centers and service provider networks

• Built-in advanced packet processing

• Advanced packet processing resources are sharable among cards in the same chassis

• Connect tools at different speeds with networks running at higher speeds on the same card

 

Key Features:

• Massively scalable with 12 QSFP28 ports per card, up to 72 ports per system

• High performance with 400Gbps of on-board AFM packet processing capacity

• Unmatched capacity with 2.4Tbps of packet processing per system

• Share the power of on-board AFM packet processing with other cards in the system

• Only packet broker that is capable of 5 speeds (10/25/40/50/100GE)

• Each QSFP28 port can support 1 x 100GE/40GE, 2 x 50GE, 4 x 25GE and 4 x 10GE

• Incredibly flexible with each QSFP28 port capable to run at any of the speeds

 

Specifications :-

General Specifications:

Performance and Capabilities:-

 • All ports are bidirectional and fully non-blocking when filtering remains on the QSFP28 card

• 3-Stage Network, Dynamic and Tool  port filtering

• Patented Filter Compiler to resolve overlap

Multi-Speed Support (Per Card, Per Port):-

• 1 x 100G QSFP28, SR4, LR4

• 4 x 10GE with break-out cable with QSFP+

 

System Capacity:-

Speed and Port Density:-

• 100G – 72 ports

• 10G – 288 ports

Advanced Feature Module:-

• 400Gbps of packet processing per card

• 2.4Tbps of packet processing per system

• Advanced processor is shareable with other 10GE/40GE cards

 

Physical Specifications:-

100G Line Card Size and Weight:-

• Height= 1.75"

• Width= 17.5"

• Depth= 15"

• Weight 14.2lbs

Power for Vision 7300 Option (DC):-

• Operating input voltage: -40 to -60VDC

• Nominal current: 4.15A @ -53VDC, 220W

• Maximum operating input current: 5.5A @ 40VDC, 220W max

• Heat/power dissipation for module at 100% traffic load: maximum 220W / 751 BTU/hour

 

Operating Specifications:-

Temperature:-

• Operating: 5°C to 40°C 

• Short-term*: -5°C to 55°C (*not to exceed 96 consecutive hours) 

• Short-term* with fan failure: -5°C to 40°C (*not to exceed 96 consecutive hours)

Humidity:-

• Operating: 5% to 85%, (non-condensing) 

• Short-term*: 5% to 90% (non-condensing, *not to exceed 96 hours)

 

Ordering Information

MOD-7300-IFMOD-12P-100G

Ixia Vision 7300 family - 12 port 100G QSFP28 multi-speed module. Supports 10G/25G/40G/50G/100G port speeds. Requires port license to operate. Optionally add up to 400Gbps PacketStack (AFM) capabilities per card.

LIC-P7300-100G-12P

Ixia Vision 7300 family - 12 port license (multi-speed) for MOD-7300-12P-C. Each port is enabled for 5-speed; 10G/25G/40G/50G/100G

LIC-P7300-100G-4P

Ixia Vision 7300 family - 4 port license (multi-speed) for MOD-7300-IFMOD-12P-100G. Each port is enabled for 5-speed; 10G/25G/40G/50G/100G

LIC-P7300-100G-AFM200G

Ixia Vision 7300 family - 200Gbps PacketStack (AFM) features license for MOD-7300IFMOD-12P-100G. Includes PacketStack capability at up to 200Gbps on one MOD-7300IFMOD-12P-100G module (per card).

LIC-P7300-100G-AFM400G

Ixia Vision 7300 family - 400Gbps PacketStack feature license for MOD-7300-IFMOD12P-100G. Includes PacketStack capability at up to 400Gbps on one MOD-7300-IFMOD12P-100G module (per card).

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX