Data Sheets
Problem: Ensuring Cloud DDOS Protection Is Working
The frequency and scale of distributed denial-of-service (DDoS) attacks are increasing and they are becoming easier to carry out. It is no surprise that DDoS is a leading cause of business service outage and a top concern for companies today.
While cloud providers enable a variety of options to build cost-effective, elastic, and highly available applications, enterprises have a shared responsibility to ensure their DDoS protection controls are properly configured. To protect both their bottom line and user experience, companies need a way to validate their cloud-based DDoS protection.
Solution: Proactive, Continuous Cloud DDOS Protection Validation
As cloud is the new normal, continuous testing of DDoS protection services on cloud infrastructures needs to be the new normal too.
Keysight BreakingPoint Cloud—Microsoft Azure DDoS Protection Validation provides continuous insights into the security posture of cloud environments by safely modeling DDoS traffic so you can assess the effectiveness of your DDoS protection services.
BreakingPoint Cloud builds on more than 20 years of leadership in network security testing to reveal your security exposure across public, private, and hybrid networks.
Highlights
• Validate DDoS defenses of your production workloads hosted on Microsoft Azure
• Microsoft Azure approved
• Safely and cost-effectively simulate botnets to prepare security teams for a DDoS attack before it happens
• Trade assumptions for real data so you know that security controls are deployed correctly
• Ensure optimal configuration of DDoS protection services
• Continuously prove your DDoS mitigation compliance with data-driven evidence
• Reduce data security compliance audit time
• Prove DDoS attacks are accurately identified and reported
• Perform regularly scheduled validations using an always up-to-date library of DDoS attacks
Key Features
• Validation-as-a-service through a software-as-a-service (SaaS)—consume it with your browser, no software to install, always up to date
• Built-in safety features validate the target IP address is owned by the Azure account that executes the DDoS validation
• Offers a simplified user interface and an ‘out-of-the-box’ experience
• Pre-defined DDoS test sizing and test duration profiles enables safer validations by eliminating the potential of configuration errors
• Pay-per-use model, enables the flexibility to grow validations with your business and network growth
• Elastically scales DDoS simulation agents
• Large-scale DDoS validation available with assistance from Microsoft Azure and Keysight
• Register now to get a free trial https://breakingpoint.cloud/trial
Key Use-Cases
DDoS attacks are a big risk to any business with an online presence. Even a basic test of a DDoS attack can help you discover critical data, including how many packets your DDoS mitigation solution drops, how your mitigation solution functions in a real attack, how your mitigation solution reports DDoS events, what level of service you are able to provide while under attack, and how your people and process react to and withstand an attack. Here are several use cases for BreakingPoint Cloud:
• Validate Microsoft Azure DDoS protection service defenses for your Azure resources
• Produce evidence to document DDoS protection compliance
• Optimize your incident response process while under DDoS attack
• Assure protection service continuity with ongoing DDoS simulation testing
• Train your network security teams
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.