Technical Overviews
The Industry’s Best Fiber Tap
Mix and Match
Combining a variety of different passive taps in a single 19 inch 1U unit allows you to make maximum use of valuable data center rack space.
Totally Passive
Passive taps gives high reliability, no risk of compromise from security attacks and virtually zero ongoing operational costs.
Wide range of split ratios and fiber types
1G, 10G, 40G, and 100G speeds across both Single Mode and Multi Mode allows tap investments to be re-used in multiple locations over time, thus reducing capex costs.
Low insertion loss
Best-in-class insertion loss minimizes impact on data flows.
Ordering Information
• Single-Mode is available in one model that covers 1 - 100 Gbps.
• Multi-Mode has two models at 1 Gbps (50 and 62.5 micron), one at 10 Gbps (50 micron), two models at 40 Gbps (both an MTP and a BiDi model for Cisco BiDi deployments), and a single 100 Gbps model using MTP connectors.
• Tap ‘bundles’ are available for the most popular models. These include both a chassis rack mount and either 16 or 24 taps.
Part Numbers |
|||||
|
50/50 |
60/40 |
70/30 |
80/20 |
90/10 |
LC 1G – 100G SM |
TP-100-LR-85-50 |
TP-100-LR-85-60 |
TP-100-LR-85-70 |
TP-100-LR-85-80 |
TP-100-LR-85-90 |
LC 1G MM – 62.5 |
TP-1-SX-62-50 |
TP-1-SX-62-60 |
TP-1-SX-62-70 |
TP-1-SX-62-80 |
TP-1-SX-62-90 |
LC 1G MM – 50 |
TP-1-SX-50-50 |
TP-1-SX-50-60 |
TP-1-SX-50-70 |
TP-1-SX-50-80 |
TP-1-SX-50-90 |
LC 10G MM – 50 |
TPX-10-SR-50-50 |
TPX-10-SR-50-60 |
TPX-10-SR-50-70 |
TPX-10-SR-50-80 |
- |
40G BiDi |
TPX-40-SR-50-50-BD |
- |
- |
- |
- |
MTP 40G MM |
TPX-40-SR-50-50-MTP |
- |
TPX-40-SR-50-70-MTP |
- |
- |
MTP 100G MM |
TPX-100-SR-50-50-MTP |
- |
TPX-100-SR-50-70-MTP |
- |
- |
16 SM Tap Bundle |
TP-PACK-16-SM50 |
- |
TP-PACK-16-SM70 |
- |
- |
16 MM Tap Bundle |
TP-PACK-16-MM50 |
- |
TP-PACK-16-MM70 |
- |
- |
24 SM Tap Bundle |
TP-PACK-24-SM50 |
- |
TP-PACK-24-SM70 |
- |
- |
24 MM Tap Bundle |
TP-PACK-24-MM50 |
- |
TP-PACK-24-MM70 |
- |
- |
Rack Mount |
|||||
Rack Mount |
|
RK-FLEX-24 |
Spacer Unit |
RK-FLEX-SPACER |
Insertion Loss Data
Insertion Loss (Network / Monitor) |
|||||
|
50/50 |
60/40 |
70/30 |
80/20 |
90/10 |
1/10/40/100G SM |
3.7 db / 3.7 db |
2.8 dB / 4.8 dB |
2.0 dB / 6.1 dB |
1.3 dB / 8.0 dB |
0.8 dB / 12.0 dB |
1G MM |
4.5 dB / 4.5 dB |
3.1 dB / 5.1 dB |
2.4 dB / 6.3 dB |
1.8 dB / 8.1 dB |
1.3 dB / 11.5 dB |
10G MM |
3.9 dB / 3.9 dB |
2.9 DB / 4.9 DB |
2.2 dB / 6.1 dB |
1.6 DB / 7.9 DB |
- |
40G MM BiDi |
4.1 dB / 4.1 dB |
- |
- |
- |
- |
40G MM |
4.4 dB / 4.4 dB |
- |
2.6 dB / 6.6 dB |
- |
- |
100G MM |
4.4 dB / 4.4 dB |
- |
2.6 dB / 6.6 dB |
- |
- |
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.