Column Control DTX

Gigabit IxChariot with Vision Edge 1S (E1S)

Data Sheets

IxChariot simulates real-world applications to predict device, system, and network performance under realistic load conditions. The solution consists of an IxChariot Console and Performance Endpoints that are distributed throughout multiple sites and data centers, end-user PCs, and mobile devices. 

An IxChariot endpoint is available on Ixia’s Vision Edge  1S (E1S) that offers network packet broker functionality, application monitoring, and traffic generation — all in  one device.

Combined with IxChariot, users can enable it for traffic generation for 1G or 10G interfaces for up to line-rate traffic generation.

 

Key Features

 

Optimized 10G endpoint hardware – Test one  or several 1G to 10G interfaces when combined  with IxChariot

Turnkey endpoint – Easy configuration through command line interface (CLI)

Extendable to support other applications – Compatible with Hawkeye synthetic monitoring,  can also be used as a packet broker or Netflow generator (see complete Vision Edge 1S  datasheet for full feature list)

 

Operating Specifications 

 

Vision E1S

Power

•    Redundant (2) AC power supplies

•    Input AC: 110 to 240 @ 50/60 Hz

•    Power: 300W

•    System Cooling: 2 x PWM fans, supports smart fan

 

Physical Size, Weight

•    WxLxH: 442 x 298.25 x 43.6 mm

•    Weight: 3.08 kg

•    1U rack mount - support FIPS 140-2 Level  2 in chassis

•    Operating Temperature: 0 to 40 degrees Celsius

•    Operating Humidity: 20% to 90% 

•    Storage Temperature: -20 to 70 degrees Celsius

•    Storage Humidity: 5% to 90%

•    Country of Origin: Taiwan

Interfaces

•    (4) 10G SFP+ (IxChariot + NetStack + AppStack)

•    (6) 1G BASE-T copper (NetStack + AppStack)

•    (2) 1G BASE-T copper (Management + IxChariot)

•    (1) USB 3.0 port

•    (1) RJ45 serial console port

Regulatory

•    CB, EN/IEC 60950, UL/CUL, CE Class A

•    CB, EN/IEC 62368, UL/CUL, CE Class A

Safety

• UL 60950-1, 2nd Edition, 2014-10-14, CAN/CSA C22.2 No. 60950-1-07, 2nd Edition, 2014-10, EN

60950-1:2006 + A1:2010 + A11:2009 + A12:2011 + A2:2013,  IEC 60950-1:2005 (Second Edition);

Am1:2009 + Am2:2013,   UL 62368-1, Second Edition, IEC 62368-1:2014 (Second Edition), EN

62368-1:2014/A11: 2017, CAN/CSA C22.2 No. 62368-1-14

Emissions 

• EN 55032:2012/AC:2013, Class A, CFR 47, FCC Part 15B, Canada: ICES-003: Issue 6:2016, AS/NZ

CISPR 32:2015 Class A, KCC – Korea, BSMI – Taiwan, CCC - China

Environmental

•The RoHS Directive 2011/65/EU, 2006/1907/EC (REACH)

 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX