Column Control DTX

Xcellon-Multis® CXP 100/40/10GE Load Modules

Data Sheets

Evolve Your Higher Speed Ethernet Testing

 

As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher density, 100/40/10GE switches and routers. Xcellon-Multis is Ixia’s next-generation architecture and test solution to satisfy high-density test needs. As service providers and large enterprises implement this same high-density network equipment in their own networks and data centers, they must also test and verify performance and functionality prior to deployment.

Ixia’s Xcellon-Multis load module family comprises the industry’s highest density 10G, 40G, and 100G higher speed Ethernet (HSE) test equipment, providing more flexible test coverage and 4x100GE, 12x40GE, or multi-rate 100GE/40GE/10GE, all in a single-slot load module. The Xcellon-Multis family of cards employs innovative fan-out technology, a new paradigm in Ethernet testing, to allow a higher speed port to fan-out to several ports of a lower speed. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling. 

 

Ordering Information

 

Load modules

 

944-1100

 

Xcellon-Multis XM100GE4CXP 100-Gigabit Ethernet, single rate load module, 1-slot with 4-ports of native CXP multimode fiber interfaces with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rackmountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (9400014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).  

REQUIRES one or more per port of the following: CXP 100GE pluggable, multimode optical transceiver (9480030) and MTP-MTP 24-fiber, multimode point-to-point 100GE cable, 3-meter (942-0035), or point-to-point, multimode CXP 100GE Active Optical Cable (AOC), 3-meter [942-0052]. All media listed are available from Ixia. NOTE: For 10GE fan-out capability, the module requires either XM10GE-FAN-OUT 10GE fan-out option for a new module purchase (905-1000), or UPG-XM10GE-FAN-OUT 10GE fan-out UPGRADE option to UPGRADE an existing load module (905-1001).

Xcellon-Multis XM100GE4CXP+FAN 100/40-Gigabit Ethernet, multiple rate load module, 1-slot with 4-ports of native 100GE CXP multimode interfaces and up to 12-ports of 40GE via fan-out cables with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (9400011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016). 

REQUIRES one or more per port of the following 100GE media: CXP 100GE pluggable, multimode optical transceiver (948-0030) and MTP-MTP 24-fiber, multimode point-to-point 100GE cable, 3-meter (942-0035), or point-to-point, multimode CXP 100GE Active Optical Cable (AOC), 3-meter [942-0052]. Also requires one or more per port of the following 40GE media: MTP-to-MTP passive fiber for 3x40GE fan-out, 3-meter (942-0060), 5-meter (942-0061); these cables may be used with QSFP 40GBASE-SR4 transceivers (948-0031). All media listed are available from Ixia.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX