Data Sheets
Network and Application Performance Assessment and Monitoring Demarcation Hardware
Voice over IP (VoIP), unified communications (UC), streaming video, and other real-time business applications rely on superior network performance. But most enterprises don’t have the tools to measure and report how well those applications, and the networks they rely on, are running. IT and network management groups can now get instant visibility into network health and user quality of experience (QoE) by actively injecting real traffic into the network and measuring response times. You can rely on Ixia’s proven and simple-to-use XRPi endpoints to get reports on the actual performance of your business applications and Wi-Fi connectivity. With easy setup and remote management, the XRPi quickly integrates into live network environments by working with: • Ixia’s IxChariot® for instant network assessment • Ixia’s Hawkeye™ for 24/7 active monitoring
Highlights:-
• Runs Ixia’s proven Hawkeye and IxChariot performance endpoints (PE)
• Works with other endpoints on Windows/Mac/Linux/Android/iOS
• Traffic generation for data and VoIP
• User experience metrics for web services and streaming video
• Wi-Fi metrics (scan) • Wi-Fi connectivity test
• High performance with built-in Fast Ethernet port and external Wi-Fi dongle (included)
• More capabilities with remote updates
Get a handle on the performance of all your business applications over LAN or Wi-Fi
• Great for monitoring many locations
• Central office, multiple floors, dense spaces, lobbies, remote sites
• Airport, retail stores, arenas, stadiums, mall
Key Features:
• Field-ready: robust and fan-less, lightweight and highly portable
• Proven platform – powered by Raspberry Pi
• Wi-Fi interface, dual band
• Automatic and remote management out of the box with IxChariot or Hawkeye
• Probe-to-probe tests: UDP, TCP traffic, voice, video, traffic mixes
• User experience tests for web servers (HTTP/ HTTPS), DNS, cloud services (YouTube, Dropbox)
• Wi-Fi scanning and connectivity tests
Specifications:-
Feature:-
CPU Type : Quad core 900Mhz ARM processor
Storage : 8GB micro SD with operating system and data
Operating System : Linux based, supported by Ixia
IO Interfaces : 4 USB, 1 full-size HDMI
LAN : One (1) 10/100Mbps Fast Ethernet port
Wi-Fi : One (1) Wi-Fi dongle with dual band 2.4/5Ghz, 802.11a/b/g/n
Power : On-board DC +5V 2A Micro USB ~650 mA, (3.0 W)
International Use : Power unit ships with various country-specific adaptors
Console Access : HDMI port for video, USB for keyboard
Remote Access : Enabled with secure telnet (ssh)
Size and Weight : 92mm x 29mm x 67mm 3.63" x 1.13" x 2.63" 100g
Supported Traffic Protocols:-
Protocols Available for Node-toNode or One-Arm Tests : TCP, UDP, RTP, HTTP, HTTPS, FTP, NTP, DNS, POP, SMTP, ICMP, IGMPv2, IGMPv3, DHCP, VoIP, HTTP-Video
Performance:-
TCP Throughput : Up to available line rate with built-in 10/100 Ethernet or Wi-Fi dongle
UDP Throughput : Up to available line rate with built-in 10/100 Ethernet or Wi-Fi dongle
Voice Calls : Up to 100 simultaneous calls
Streaming Traffic (UC) : Up to 100 simultaneous mixed voice/video calls
Streaming Traffic (Video) : Up to 85Mbps video traffic (best case)
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.