Visibility for the Enterprise

Stronger applications, tighter security, and higher return on IT investment all hinge on being able to see inside your network. Only with total visibility across your physical and virtual networks can your teams—and your tools—make exactly the right decisions at exactly the right time.

Ixia Leads in Visibility Performance
4x Better Performance

Ixia's hardware processing deduplicates data up to 160 Gbps/module compared to Gigamon's slower 40 Gbps/module software processing (1).

Zero Packet Loss

According to the Tolly Report (2), Ixia had zero packet loss compared to Gigamon which dropped 20% - 75% at 256 bytes and below.

Ixia visibility solutions provide superior ease of use.

When it comes to setup, Ixia filter creation is 4x faster and our application intelligence programming is a minimum of 5x faster than other leading solutions.

Improve cloud security with Ixia's cloud visibility platform.

SECURE YOUR CLOUDS WITH TOTAL VISIBILITY

Clouds are extensions of your enterprise infrastructure. You need visibility inside all your clouds to uncover threats and optimize performance. 

Get packet data visibility that scales automatically with all your clouds.

Recognized Leader in Network Packet Brokers
Can your Network Packet Broker Handle the Pressure?

If you have a Gigamon network packet broker, you need to read this.  See the Ixia difference.

Discover the ROI for Visibility
ROI for Visibility

 

Visibility Adresses Key Network Issues
  • Are employees complaining “the network is slow”?

  • Is VoIP or conferencing not working or dropping connections?

  • Do you need to strengthen compliance monitoring?

Address these issues by giving you network and application monitoring tools visibility to all relevant data. Learn more about Out-of-Band Monitoring.

Out-of-band image

 

Out-of-Band Monitoring Products:

  • Were you breached in the last 12 months?

  • Is your security team too busy chasing false positives to work on correlation analysis?

  • Are you looking for real-time traffic inspection?

Make security monitoring safer and more efficient by deploying security resilience solutions. Learn more about Inline Security Resilience

Inline Security

 

Inline Security Resilience Products:

Let us help you see deep inside your network -- to strengthen security and optimize network and application performance. 

(1) Based on a per rack unit throughput comparison with Gigamon and NetScout as well as active-active and active-standby support for resiliency.

(2) The Tolly Group is a third party testing company.  Ixia sponsored The Tolly Group to perform testing on the performance of Ixia's NPB compared to an equivalent Gigamon NPB.  See the Tolly Report for the complete analysis. Back